(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Excellent shock and load resistance compared with conventional products, using machined wheel with diameter 32 × width 25 × shaft 8 mm.
· High strength due to use of 3.2 mm thick frame.
· For transporting heavy objects such as mold conveying.
· Used in dedicated pallet lines.
Part Number |
---|
V-3225S-40-1000 |
V-3225S-40-1500 |
V-3225S-40-2000 |
V-3225S-40-3000 |
V-3225S-60-1000 |
V-3225S-60-1500 |
V-3225S-60-2000 |
V-3225S-60-3000 |
V-3225S-100-1000 |
V-3225S-100-1500 |
V-3225S-100-2000 |
V-3225S-100-3000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel pitch (mm) | Length of Transmission (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,533.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 40 | 1000 | 4989999692440 | 301-0031 | 5.05 | ||
฿ 7,902.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 40 | 1500 | 4989999692457 | 301-0040 | 7.57 | ||
฿ 10,852.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 40 | 2000 | 4989999692464 | 301-0058 | 10.10 | ||
฿ 16,229.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 40 | 3000 | 4989999692471 | 301-0066 | 15.15 | ||
฿ 4,274.29 | TRUSCO | 1 Piece(s) | 40 Day(s) | 60 | 1000 | 4989999692488 | 301-0074 | 4.14 | ||
฿ 6,056.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 60 | 1500 | 4989999692495 | 301-0082 | 6.21 | ||
฿ 8,025.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 60 | 2000 | 4989999692501 | 301-0091 | 8.28 | ||
฿ 12,266.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 60 | 3000 | 4989999692518 | 301-0104 | 12.40 | ||
฿ 2,951.43 | TRUSCO | 1 Piece(s) | 40 Day(s) | 100 | 1000 | 4989999692525 | 301-0112 | 3023 | ||
฿ 4,365.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 100 | 1500 | 4989999692532 | 301-0121 | 4.85 | ||
฿ 5,810.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 100 | 2000 | 4989999692549 | 301-0139 | 6.46 | ||
฿ 8,483.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 100 | 3000 | 4989999692556 | 301-0147 | 9.70 |
Loading...
Conveyance Type | Straight | Wheel Surface Material | Steel (cutting-out) | Wheel width(mm) | 25 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 90 | Wheel outside diameter(mm) | 32 | Type | Wheel conveyor body |
Application | Medium Load / Heavy Load | Wheel Surface Treatment | Trivalent Plating | Frame Shape | Inward-curved Type |
Frame Material | Steel (SPHC) | Frame Surface Treatment | Paint | External Height(mm) | 40 |
Number of Packing(unit) | 1 |
How can we improve?
How can we improve?