(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Wide type, and so large workpieces can be stably transported.
· For racks, stock conveyors and so on.
Part Number |
---|
V-40T-50-1800 |
V-40T-50-2000 |
V-40T-50-2400 |
V-40T-50-3000 |
V-40T-75-1800 |
V-40T-75-2000 |
V-40T-75-2400 |
V-40T-75-3000 |
V-40T-100-1800 |
V-40T-100-2000 |
V-40T-100-2400 |
V-40T-100-3000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel pitch (mm) | Length of Transmission (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,622.82 | TRUSCO | 1 Piece(s) | 12 Day(s) | 50 | 1800 | 4989999763560 | 511-7038 | 5.6 | ||
฿ 4,395.48 | TRUSCO | 1 Piece(s) | 19 Day(s) | 50 | 2000 | 4989999763577 | 511-7046 | 6.2 | ||
฿ 5,252.36 | TRUSCO | 1 Piece(s) | 12 Day(s) | 50 | 2400 | 4989999763584 | 511-7054 | 7.5 | ||
฿ 6,537.34 | TRUSCO | 1 Piece(s) | 1 Day(s) | 50 | 3000 | 4989999763591 | 511-7062 | 9.4 | ||
฿ 3,218.42 | TRUSCO | 1 Piece(s) | 19 Day(s) | 75 | 1800 | 4989999763607 | 511-7071 | 5.0 | ||
฿ 3,635.71 | TRUSCO | 1 Piece(s) | 19 Day(s) | 75 | 2000 | 4989999763614 | 511-7089 | 5.6 | ||
฿ 3,948.58 | TRUSCO | 1 Piece(s) | 12 Day(s) | 75 | 2400 | 4989999763621 | 511-7097 | 6.7 | ||
฿ 5,418.91 | TRUSCO | 1 Piece(s) | 10 Day(s) | 75 | 3000 | 4989999763638 | 511-7101 | 8.3 | ||
฿ 2,729.53 | TRUSCO | 1 Piece(s) | 19 Day(s) | 100 | 1800 | 4989999763645 | 511-7119 | 4.7 | ||
฿ 3,040.00 | TRUSCO | 1 Piece(s) | 12 Day(s) | 100 | 2000 | 4989999763652 | 511-7127 | 5.2 | ||
฿ 3,634.29 | TRUSCO | 1 Piece(s) | 10 Day(s) | 100 | 2400 | 4989999763669 | 511-7135 | 6.3 | ||
฿ 4,532.07 | TRUSCO | 1 Piece(s) | 19 Day(s) | 100 | 3000 | 4989999763676 | 511-7143 | 7.8 |
Loading...
Conveyance Type | Straight | Wheel Surface Material | Steel | Wheel width(mm) | 20 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 20 | Wheel outside diameter(mm) | 40 | Type | Wheel conveyor body |
Application | For transporting small items | Wheel Surface Treatment | Trivalent Plating | Frame Shape | Inward-curved Type |
Frame Material | Steel (SPHC) | Frame Surface Treatment | Paint | External Height(mm) | 55 |
Number of Packing(unit) | 1 |
How can we improve?
How can we improve?