1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Press-Formed, Wheel Diameter: 38mm) (V-38S-50-1800)

TRUSCO

Wheel Conveyor (Press-Formed, Wheel Diameter: 38mm) (V-38S-50-1800)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· General purpose wheel conveyor, suitable for all uses. Besides installing in rack, also effective as a stock conveyor.
· For racks, stock conveyors and so on.

Features

●It is a general-purpose wheel conveyor and suitable for all uses. Besides installing in a rack, it is also demonstrates its effect as a stock conveyor.

Usage

●For racks, stacks such as to conveyors.

Specification

●SPQ(piece):1
●Wheel: Pressed Steel
●Load Per Wheel: 20kg
●Wheel Width: 12mm
●Mounting Bolt: With carriage M8 x 20L 2 sets

Materials

●Frame: Steel
●Wheel: Steel
Part Number
V-38S-50-1800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 2,543.00

TRUSCO 1 Piece(s) 1 Day(s) 5018004989999716252510-25965.2

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel width(mm) 12
Wheel Load Capacity(kgf) 20 Wheel outside diameter(mm) 38 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Trivalent Plating Frame Shape Inward-curved Type
Frame Material Steel (SPHC) Frame Surface Treatment Paint External Height(mm) 52
Number of Packing(unit) 1

Please check the type/dimensions/specifications of the part V-38S-50-1800 in the Wheel Conveyor (Press-Formed, Wheel Diameter: 38mm) series.

Products with similar specification

Part Number
V-38S-100-2000
V-38S-100-2400
V-38S-100-3000
V-38S-50-2000
V-38S-50-2400
V-38S-50-3000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 2,275.56

1 Piece(s) 10 Day(s) 10020004989999716344510-26854.8

฿ 2,724.45

1 Piece(s) 10 Day(s) 10024004989999716351510-26935.7

฿ 3,636.13

1 Piece(s) 12 Day(s) 10030004989999716368510-27077.1

฿ 2,847.00

1 Piece(s) 1 Day(s) 5020004989999716269510-26005.7

฿ 3,312.00

1 Piece(s) 1 Day(s) 5024004989999716276510-26186.8

฿ 4,270.00

1 Piece(s) 1 Day(s) 5030004989999716283510-26268.5