1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Plastic, Wheel Diameter 38 mm) (V-38N-50-1800)

TRUSCO

Wheel Conveyor (Plastic, Wheel Diameter 38 mm) (V-38N-50-1800)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Resin wheels are well-suited for the quiet and stable transport of materials. In addition, the conveyor is designed not to scratch workpieces.
· For transporting items that must not be scratched or dirtied.

Part Number
V-38N-50-1800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 5,042.50

TRUSCO 1 Piece(s) 12 Day(s) 5018004989999716139510-27154.5

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Polyacetal Resin Wheel width(mm) 12
Wheel Load Capacity(kgf) 15 Wheel outside diameter(mm) 38 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape Inward-curved Type
Frame Material Steel (SPHC) Frame Surface Treatment Paint External Height(mm) 52
Number of Packing(unit) 1

Please check the type/dimensions/specifications of the part V-38N-50-1800 in the Wheel Conveyor (Plastic, Wheel Diameter 38 mm) series.

Products with similar specification

Part Number
V-38N-100-2000
V-38N-100-2400
V-38N-100-3000
V-38N-50-2000
V-38N-50-2400
V-38N-50-3000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 3,404.45

1 Piece(s) 12 Day(s) 10020004989999716221510-28044.4

฿ 3,451.02

1 Piece(s) 12 Day(s) 10024004989999716238510-28125.3

฿ 5,221.22

1 Piece(s) 12 Day(s) 10030004989999716245510-28216.5

฿ 5,681.31

1 Piece(s) 12 Day(s) 5020004989999716146510-27235.0

฿ 6,615.80

1 Piece(s) 19 Day(s) 5024004989999716153510-27315.9

฿ 7,960.31

1 Piece(s) 10 Day(s) 5030004989999716160510-27407.4