(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Machined wheels are used, and so high load bearing capacity. Ideal for transporting heavy goods, such as mechanical parts, etc.
· A small-diameter wheel that enables efficient transportation of smaller workpieces.
· Compact dimensions make it ideal for rack installation.
· Part conveyance between processes. To transport unusually shaped items.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel width (mm) | Wheel pitch (mm) | Length of Transmission (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,108.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 15 | 25 | 1000 | 4989999663457 | 461-1519 | 1.91 | ||
฿ 7,476.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 15 | 25 | 1500 | 4989999663464 | 461-1527 | 2.86 | ||
฿ 9,925.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 15 | 25 | 2000 | 4989999663471 | 461-1535 | 3.82 | ||
฿ 4,322.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 15 | 30 | 1000 | 4989999663488 | 461-1543 | 1.71 | ||
฿ 6,423.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 15 | 30 | 1500 | 4989999663495 | 461-1551 | 2.56 | ||
฿ 8,499.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 15 | 30 | 2000 | 4989999663501 | 461-1560 | 3.42 | ||
฿ 3,855.71 | TRUSCO | 1 Piece(s) | 40 Day(s) | 15 | 35 | 1000 | 4989999663518 | 461-1578 | 1.57 | ||
฿ 5,605.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 15 | 35 | 1500 | 4989999663525 | 461-1586 | 2.35 | ||
฿ 7,358.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 15 | 35 | 2000 | 4989999663532 | 461-1594 | 3.14 | ||
฿ 5,169.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 25 | 25 | 1000 | 4989999663365 | 461-1713 | 2.47 | ||
฿ 7,650.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 25 | 25 | 1500 | 4989999663372 | 461-1721 | 3.7 | ||
฿ 10,102.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 25 | 25 | 2000 | 4989999663389 | 461-1730 | 4.94 | ||
฿ 4,412.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 25 | 30 | 1000 | 4989999663396 | 461-1748 | 2.18 | ||
฿ 6,512.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 25 | 30 | 1500 | 4989999663402 | 461-1756 | 3.27 | ||
฿ 8,640.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 25 | 30 | 2000 | 4989999663419 | 461-1764 | 4.36 | ||
฿ 3,914.29 | TRUSCO | 1 Piece(s) | 40 Day(s) | 25 | 35 | 1000 | 4989999663426 | 461-1772 | 1.96 | ||
฿ 5,695.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 25 | 35 | 1500 | 4989999663433 | 461-1781 | 2.94 | ||
฿ 7,476.00 | TRUSCO | 1 Piece(s) | 40 Day(s) | 25 | 35 | 2000 | 4989999663440 | 461-1799 | 3.92 |
Loading...
Conveyance Type | Straight | Wheel Surface Material | Steel | Wheel Load Capacity(kgf) | 30 |
---|---|---|---|---|---|
Wheel outside diameter(mm) | 20 | Type | Wheel conveyor body | Application | For transporting small items / Medium Load |
Wheel Surface Treatment | Trivalent Plating | Frame Shape | Inward-curved Type | Frame Material | Steel (SPHC) |
Frame Surface Treatment | Corrosion Resistance Hot Dip Plating Steel Plate | External Height(mm) | 27.8 | Number of Packing(unit) | 1 |
How can we improve?
How can we improve?