1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Press-Formed, Wheel Diameter: 20 mm) (V2015P-25-1000)

TRUSCO

Wheel Conveyor (Press-Formed, Wheel Diameter: 20 mm) (V2015P-25-1000)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The small diameter and pitch ensures smooth transport.
· Part conveyance between processes. To transport unusually shaped items.

Part Number
V2015P-25-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel width
(mm)
Wheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 3,458.57

TRUSCO 1 Piece(s) 40 Day(s) 152510004989999663549461-14111.87

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Load Capacity(kgf) 20
Wheel outside diameter(mm) 20 Type Wheel conveyor body Application For transporting small items
Wheel Surface Treatment Trivalent Plating Frame Shape Inward-curved Type Frame Material Steel (SPHC)
Frame Surface Treatment Corrosion Resistance Hot Dip Plating Steel Plate External Height(mm) 27.8 Number of Packing(unit) 1

Please check the type/dimensions/specifications of the part V2015P-25-1000 in the Wheel Conveyor (Press-Formed, Wheel Diameter: 20 mm) series.

Products with similar specification

Part Number
V2015P-25-1500
V2015P-25-2000
V2015P-30-1000
V2015P-30-1500
V2015P-30-2000
V2015P-35-1000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel width
(mm)
Wheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 5,080.00

1 Piece(s) Same day 152515004989999663556461-14202.80

฿ 6,705.00

1 Piece(s) Same day 152520004989999663563461-14383.74

฿ 3,001.43

1 Piece(s) 40 Day(s) 153010004989999663570461-14461.68

฿ 4,372.00

1 Piece(s) 40 Day(s) 153015004989999663587461-14542.52

฿ 5,782.00

1 Piece(s) 40 Day(s) 153020004989999663594461-14623.36

฿ 2,694.29

1 Piece(s) 40 Day(s) 153510004989999663600461-14711.54