1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Tensile Coil Spring【5-20 Pieces Per Package】 (Part Number)

SPRING

Tensile Coil Spring
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 304.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Tight-coiled with the spring wire under constant tension, with a hook formed at each end
● JIS B 2707 Class 2 tolerances for physical dimensions and spring properties
● Used for extension applications along tensile axis

Features

●The mechanical spring wound as a hook with both ends tightened by applying constant tension to the wire rod.
●Class 2 of JIS B2707 is applied for allowable difference of dimension and mechanical spring characteristics.
●A mechanical spring to use in pulling direction.

Specification

●Hook Shape: Reverse Round Hook
●Hook Counter Azimuth: 180°
●Winding Direction: Any

Materials

●Stainless Steel(SUS304-WPB)
Part Number
TES500050309
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAllowable Load (Configurable Range)
(N)
Allowable Load
(N)
Height L1 When Loaded
(mm)
Free height L
(mm)
O.D. D
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire Dia. d
(Ø)
Number of Coils Max. Deflection
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

฿ 304.00

SPRING 1 Pack(s)

10 Pieces Per Package

1 Day(s) 103.51~8.006.9654.630.951.6670.2240.539.523.7104989999260106258-099319

Loading...

  1. 1

Basic Information

Material Stainless Steel Wire Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part TES500050309 in the Tensile Coil Spring series.

Products with similar specification

Part Number
TES1000080389
TES1000120623
TES1000140725
TES500060327
TES630040283
TES630050199
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAllowable Load (Configurable Range)
(N)
Allowable Load
(N)
Height L1 When Loaded
(mm)
Free height L
(mm)
O.D. D
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire Dia. d
(Ø)
Number of Coils Max. Deflection
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

฿ 306.00

1 Pack(s)

10 Pieces Per Package

Same day 108.01~15.0010.285.638.9101.7650.180.824.546.7204989999260656328-708430

฿ 584.00

1 Pack(s)

5 Pieces Per Package

1 Day(s) 1030.01~60.0034.52104.665.3108.8260.6531.239.539.3204989999260700328-713150.9

฿ 584.00

1 Pack(s)

5 Pieces Per Package

1 Day(s) 1030.01~60.0053.94102.172.51015.9611.2941.439.529.6204989999260748328-715767.2

฿ 304.00

1 Pack(s)

10 Pieces Per Package

Same day 108.01~15.009.1753.732.752.3140.3270.639.521104989999260175258-106021

฿ 306.00

1 Pack(s)

20 Pieces Per Package

Same day 101.26~3.502.0696.828.36.30.2450.0260.439.568.5204989999260199258-108623

฿ 306.00

1 Pack(s)

20 Pieces Per Package

Same day 103.51~8.004.0739.619.96.30.6860.1720.515.519.7204989999260243258-113219