(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Tight-coiled with the spring wire under constant tension, with a hook formed at each end
● JIS B 2707 Class 2 tolerances for physical dimensions and spring properties
● Used for extension applications along tensile axis
Part Number |
---|
TES630050199 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load (N) | Height L1 When Loaded (mm) | Free height L (mm) | O.D. D (Ø) | Initial Tension (N) | Spring Constant (N/mm) | Wire Dia. d (Ø) | Number of Coils | Max. Deflection (mm) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 306.00 ฿ 239.11 | SPRING | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 3.51~8.00 | 4.07 | 39.6 | 19.9 | 6.3 | 0.686 | 0.172 | 0.5 | 15.5 | 19.7 | 20 | 4989999260243 | 258-1132 | 19 |
Loading...
Material | Stainless Steel Wire | Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Please check the type/dimensions/specifications of the part TES630050199 in the Tensile Coil Spring series.
Part Number |
---|
TES500050309 |
TES500060327 |
TES630040283 |
TES630060355 |
TES630060493 |
TES800055292 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load (N) | Height L1 When Loaded (mm) | Free height L (mm) | O.D. D (Ø) | Initial Tension (N) | Spring Constant (N/mm) | Wire Dia. d (Ø) | Number of Coils | Max. Deflection (mm) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 304.00 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 10 | 3.51~8.00 | 6.96 | 54.6 | 30.9 | 5 | 1.667 | 0.224 | 0.5 | 39.5 | 23.7 | 10 | 4989999260106 | 258-0993 | 19 | ||
฿ 304.00 | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 8.01~15.00 | 9.17 | 53.7 | 32.7 | 5 | 2.314 | 0.327 | 0.6 | 39.5 | 21 | 10 | 4989999260175 | 258-1060 | 21 | ||
฿ 306.00 | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 1.26~3.50 | 2.06 | 96.8 | 28.3 | 6.3 | 0.245 | 0.026 | 0.4 | 39.5 | 68.5 | 20 | 4989999260199 | 258-1086 | 23 | ||
฿ 306.00 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 10 | 3.51~8.00 | 7.06 | 73 | 35.5 | 6.3 | 1.442 | 0.15 | 0.6 | 39.5 | 37.5 | 20 | 4989999260328 | 258-1213 | 25 | ||
฿ 306.00 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 10 | 3.51~8.00 | 7.06 | 108.4 | 49.3 | 6.3 | 1.442 | 0.095 | 0.6 | 62.5 | 59.1 | 20 | 4989999260335 | 258-1221 | 34 | ||
฿ 306.00 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 10 | 3.51~8.00 | 4.17 | 76.5 | 29.2 | 8 | 0.549 | 0.076 | 0.55 | 24.5 | 47.3 | 20 | 4989999260434 | 258-1329 | 19 |
How can we improve?
How can we improve?