1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Stainless Steel, Wheel Diameter: 38 mm) (V-38SUS-50-2000)

TRUSCO

Wheel Conveyor (Stainless Steel, Wheel Diameter: 38 mm) (V-38SUS-50-2000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· All stainless steel and so can be used for wet workpieces, or areas which are exposed to moisture.
· For food-related, clean room related use.

Part Number
V-38SUS-50-2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 11,343.00

TRUSCO 1 Piece(s) 40 Day(s) 5020004989999662863461-24775.1

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Stainless Steel (SUS304) Wheel width(mm) 12
Wheel Load Capacity(kgf) 20 Wheel outside diameter(mm) 38 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape Inward-curved Type
Frame Material Stainless Steel (SUS304) Frame Surface Treatment No External Height(mm) 54
Number of Packing(unit) 1

Please check the type/dimensions/specifications of the part V-38SUS-50-2000 in the Wheel Conveyor (Stainless Steel, Wheel Diameter: 38 mm) series.

Products with similar specification

Part Number
V-38SUS-100-2400
V-38SUS-100-3000
V-38SUS-50-1800
V-38SUS-50-2400
V-38SUS-50-3000
V-38SUS-75-1800
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

฿ 9,060.00

1 Piece(s) 40 Day(s) 10024004989999662955461-24425.0

฿ 11,280.00

1 Piece(s) 40 Day(s) 10030004989999662962461-24516.3

฿ 10,265.00

1 Piece(s) 40 Day(s) 5018004989999662856461-24694.6

฿ 13,472.00

1 Piece(s) 40 Day(s) 5024004989999662870461-24856.1

฿ 16,652.00

1 Piece(s) 40 Day(s) 5030004989999662887461-24937.7

฿ 8,073.00

1 Piece(s) 40 Day(s) 7518004989999662894461-25073.6