(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Ball Casters for ball upturn, manufactured by TRUSCO.
- Ball Casters are available in six types: S8B, S8P, T5L5B, T8LB, U8B, and U8P.
- The body material can be selected from two types: steel or stainless steel (SUS304).
- The ball material can be selected from three types: steel, stainless steel (SUS304), and polypropylene (PP).
- The load capacity of the ball transfer can be selected at two levels: 78.4 N or 294 N.
- Flange-shaped ball caster for upward movement.
- The transfer height can be selected at two levels: 20 mm or 31 mm.
Part Number |
---|
T5L5B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Capacity Range (N) | Load Capacity (N) | Body Material | Ball Material | Outer Dia. D (Ø) | Pitch (mm) | Length (mm) | Width (mm) | Height (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.05 | BALL CASTERS | 1 Piece(s) | Same day | 50.1~100.0 | 78.4 | [Steel] Steel | [Steel] Steel | 28 | 48.5 | 59.3 | 42 | 20 | 4989999663150 | 256-8659 | 55 |
Loading...
Type | Standard | Shape | Flange | Specifications | For Up Mount |
---|---|---|---|---|---|
Quantity | 1 |
Please check the type/dimensions/specifications of the part T5L5B in the Ball Casters for upturn of the ball series.
Part Number |
---|
S8B |
S8P |
T8LB |
U8B |
U8P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Load Capacity Range (N) | Load Capacity (N) | Body Material | Ball Material | Outer Dia. D (Ø) | Pitch (mm) | Length (mm) | Width (mm) | Height (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 576.39 | 1 Piece(s) | 6 Day(s) | 100.1~500.0 | 294 | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | 42 | 56 | 69 | 50 | 31 | 4989999660104 | 501-4158 | 144 | ||
฿ 464.13 | 1 Piece(s) | 5 Day(s) | 100.1~500.0 | 294 | [Stainless Steel] Stainless Steel (SUS304) | [Plastic] Polypropylene (PP) | 42 | 56 | 69 | 50 | 31 | 4989999660128 | 501-4247 | 84 | ||
฿ 173.10 | 1 Piece(s) | 8 Day(s) | 100.1~500.0 | 294 | [Steel] Steel | [Steel] Steel | 56 | 45.5 | - | - | - | 4989999663143 | 256-8667 | 140 | ||
฿ 84.29 | 1 Piece(s) | Same day | 100.1~500.0 | 294 | [Steel] Steel | [Steel] Steel | 42 | 56 | 69 | 50 | 31 | 4989999660098 | 501-4131 | 143 | ||
฿ 196.00 | 1 Piece(s) | 1 Day(s) | 100.1~500.0 | 294 | [Steel] Steel | [Plastic] Polypropylene (PP) | 42 | 56 | 69 | 50 | 31 | 4989999660111 | 501-4140 | 84 |
How can we improve?
How can we improve?