1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ball Casters for upturn of the ball (Part Number)

TRC BALL CASTERS

Ball Casters for upturn of the ball
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 84.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

- Ball Casters for ball upturn, manufactured by TRUSCO.
- Ball Casters are available in six types: S8B, S8P, T5L5B, T8LB, U8B, and U8P.
- The body material can be selected from two types: steel or stainless steel (SUS304).
- The ball material can be selected from three types: steel, stainless steel (SUS304), and polypropylene (PP).
- The load capacity of the ball transfer can be selected at two levels: 78.4 N or 294 N.
- Flange-shaped ball caster for upward movement.
- The transfer height can be selected at two levels: 20 mm or 31 mm.

Specification

●Allowable Weight(kg):30
●SPQ(piece):120
●For upward

Materials

●Body: Steel
Part Number
S8P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Ball Material Outer Dia. D
(Ø)
Pitch
(mm)
Length
(mm)
Width
(mm)
Height
(mm)
JAN code Ordering Code Mass
(g)

฿ 464.13

TRC BALL CASTERS 1 Piece(s) 5 Day(s) 100.1~500.0294[Stainless Steel] Stainless Steel (SUS304)[Plastic] Polypropylene (PP)42566950314989999660128501-424784

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Specifications For Up Mount
Quantity 1

Please check the type/dimensions/specifications of the part S8P in the Ball Casters for upturn of the ball series.

Products with similar specification

Part Number
S8B
T5L5B
T8LB
U8B
U8P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Ball Material Outer Dia. D
(Ø)
Pitch
(mm)
Length
(mm)
Width
(mm)
Height
(mm)
JAN code Ordering Code Mass
(g)

฿ 576.39

1 Piece(s) 6 Day(s) 100.1~500.0294[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)42566950314989999660104501-4158144

฿ 139.05

1 Piece(s) Same day 50.1~100.078.4[Steel] Steel[Steel] Steel2848.559.342204989999663150256-865955

฿ 173.10

1 Piece(s) 8 Day(s) 100.1~500.0294[Steel] Steel[Steel] Steel5645.5---4989999663143256-8667140

฿ 84.29

1 Piece(s) Same day 100.1~500.0294[Steel] Steel[Steel] Steel42566950314989999660098501-4131143

฿ 196.00

1 Piece(s) 1 Day(s) 100.1~500.0294[Steel] Steel[Plastic] Polypropylene (PP)42566950314989999660111501-414084