1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Table for Ball Conveyor FTU

TRUSCO

Table for Ball Conveyor FTU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,727.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· Ideal for use as turning table, packing table or workbench. · Ideal for combination with conveyor lines. · Size can be changed by combining ball conveyors.
· With ball conveyor attached, height is 740 mm.

Part Number
FTU-9090
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,727.12

TRUSCO 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Shape Table Load Capacity Range(N) 500.1~5000
Load Capacity(N) 2940 Body Material Steel Ball Material Steel
Height(mm) 670 Depth(mm) 905 Frontage(mm) 905
Maximum Number of Ball Conveyors Used(piece) U8B (U8P) -90-75×12 Quantity 1 JAN code 4989999659542
Ordering Code 512-3330 Mass(g) 23700

Please check the type/dimensions/specifications of the part FTU-9090 in the Table for Ball Conveyor FTU series.