1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball caster unit TU-9/TU18 (TU-9-75)

TRUSCO

Ball caster unit TU-9/TU18 (TU-9-75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Durable ball caster. [Materials]·Steel.

Part Number
TU-9-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Pitch
(mm)
Length
(mm)
Ball Caster Used
(piece)
JAN code Ordering Code Mass
(g)

฿ 3,498.57

TRUSCO 1 Piece(s) 40 Day(s) Unit75900T-8LB×124989999662832461-09463200

Loading...

  1. 1

Basic Information

Type Standard Load Capacity Range(N) 100.1~500.0 Load Capacity(N) 294
Body Material Steel Ball Material Steel Outer Dia. D(Ø) 56
Width(mm) 80 Height(mm) 34.6 Quantity 1

Please check the type/dimensions/specifications of the part TU-9-75 in the Ball caster unit TU-9/TU18 series.

Products with similar specification

Part Number
TU-18-100
TU-18-75
TU-9-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Pitch
(mm)
Length
(mm)
Ball Caster Used
(piece)
JAN code Ordering Code Mass
(g)

฿ 5,293.00

1 Piece(s) 40 Day(s) [Flange] Flange1001800T-8LB×184989999662825461-09115600

฿ 6,468.00

1 Piece(s) 40 Day(s) [Flange] Flange751800T-8LB×244989999662849461-09206400

฿ 2,762.86

1 Piece(s) 40 Day(s) Unit100900T-8LB×94989999662818461-09382800