1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand for aluminum roller conveyor

Stand for aluminum roller conveyor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,940.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Lightweight and easy to handle.
· The aluminum conveyor can be used with the stay part loaded.
· Easy installation leg.
· Easy to use stand shape.

Part Number
VR-K-AL-300
VR-K-AL-400
VR-K-AL-500
VR-K-AL-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable roller width
(mm)
Ordering Code Mass
(kg)

฿ 2,940.00

TRUSCO 1 Piece(s) 40 Day(s) 300461-29735.8

฿ 4,296.54

TRUSCO 1 Piece(s) 19 Day(s) 400431-99916.0

฿ 2,940.00

TRUSCO 1 Piece(s) 40 Day(s) 500461-29816.2

฿ 2,940.00

TRUSCO 1 Piece(s) 40 Day(s) 600461-29906.4

Loading...

  1. 1

Basic Information

Type Leg Workbench Height(mm) 630~930 Specifications Knob Bolt Height Adjustable
Compatible Model VR-AL3815F Type, VR-AL4515F Type External Height H(mm) 570~872 Number of Packing(unit) 1