1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand for steel roller conveyor

Stand for steel roller conveyor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,851.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Steel stand for roller conveyors. ·Height adjustment range (mm) is 100.

Part Number
VR-K-300-600-38
VR-K-300-600-57
VR-K-300-700-38
VR-K-300-700-57
VR-K-300-800-38
VR-K-300-800-57
VR-K-400-600-38
VR-K-400-600-57
VR-K-400-700-38
VR-K-400-700-57
VR-K-400-800-38
VR-K-400-800-57SALE
VR-K-500-600-38
VR-K-500-600-57
VR-K-500-700-38
VR-K-500-700-57
VR-K-500-800-38
VR-K-500-800-57
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWorkbench Height
(mm)
Specifications Applicable roller width
(mm)
External Height H
(mm)
Ordering Code Mass
(kg)

฿ 2,851.43

TRUSCO 1 Piece(s) 90 Day(s) 550~650For Roller Diameter 38mm300483~583454-00187.0

฿ 2,851.43

TRUSCO 1 Piece(s) 40 Day(s) 550~650For Roller Diameter 57 mm300450~550454-00266.9

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 650~750For Roller Diameter 38mm300583~683454-00347.4

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 650~750For Roller Diameter 57 mm300550~650454-00427.3

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 750~850For Roller Diameter 38mm300683~783454-00517.8

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 750~850For Roller Diameter 57 mm300650~750454-00697.7

฿ 3,990.00

TRUSCO 1 Piece(s) 19 Day(s) 550~650For Roller Diameter 38mm400483~583454-00777.5

฿ 2,851.43

TRUSCO 1 Piece(s) 40 Day(s) 550~650For Roller Diameter 57 mm400450~550454-00857.4

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 650~750For Roller Diameter 38mm400583~683454-00937.9

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 650~750For Roller Diameter 57 mm400550~650454-01077.8

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 750~850For Roller Diameter 38mm400683~783454-01158.3

฿ 3,025.71

฿ 2,472.91

TRUSCO 1 Piece(s) Same day 750~850For Roller Diameter 57 mm400650~750454-01238.2

฿ 2,851.43

TRUSCO 1 Piece(s) 40 Day(s) 550~650For Roller Diameter 38mm500483~583454-01317.9

฿ 2,851.43

TRUSCO 1 Piece(s) 40 Day(s) 550~650For Roller Diameter 57 mm500450~550454-01407.8

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 650~750For Roller Diameter 38mm500583~683454-01588.3

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 650~750For Roller Diameter 57 mm500550~650454-01668.2

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 550~650For Roller Diameter 38mm500683~783454-01748.7

฿ 3,025.71

TRUSCO 1 Piece(s) 40 Day(s) 750~850For Roller Diameter 57 mm500650~750454-01828.6

Loading...

  1. 1

Basic Information

Type Leg Height adjustable range(mm) 100 Compatible Model VR-3812 Type, VR-5714 Type
Ordering Unit(Legs) 1