1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball conveyor U-8B (P) X

Ball conveyor U-8B (P) X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- U-8B (P) X Ball Conveyor from TRUSCO.
- The ball casters are manufactured using durable steel material.
- The ball caster is a resin type designed to minimize noise and provide scratch resistance.
- The ball conveyor is specifically designed for upward ball movement.
- You can choose from two types of ball materials: Steel (U8B type) and Polypropylene (U8P type).
- The pitch of the ball transfer can be selected in two options: 75 mm or 100 mm.
- The dimensions of the ball conveyor are as follows: width 77 mm, height 71 mm.
- The length of the ball conveyor is available in four sizes: 450 mm, 600 mm, 750 mm, and 900 mm.

Features

●It is an upward ball conveyor.

Specification

●SPQ(piece):1
●Allowable Load Per Ball: 30kg

Materials

●Frame: Steel
●Ball Caster Main Body: Steel
Part Number
U8B9075
U8P90100
U8P9075
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBall Material Pitch
(mm)
Ball Caster Used
(piece)
JAN code Ordering Code Mass
(g)

฿ 3,905.00

TRC BALL CASTER UNIT 1 Piece(s) 1 Day(s) [Steel] Steel75U-8B×124989999659504512-32163800

฿ 3,948.00

TRC BALL CASTER UNIT 1 Piece(s) 1 Day(s) [Plastic] Polypropylene (PP)100U-8P×94989999659610512-32832800

฿ 4,764.00

TRC BALL CASTER UNIT 1 Piece(s) 1 Day(s) [Plastic] Polypropylene (PP)75U-8P×124989999659627512-32913100

Loading...

  1. 1

Basic Information

Type Standard Shape Unit Load Capacity Range(N) 100.1~500.0
Load Capacity(N) 294 Body Material Steel Outer Dia. D(Ø) 69
Length(mm) 900 Width(mm) 75 Height(mm) 71
Quantity 1