1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO portable stopper universal 115X203X109

STEELROLLERCONVEYOR

TRUSCO portable stopper universal 115X203X109
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,452.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Easy installation, and one touch adjustment butterfly nut.
· As structure sandwiches the roller, there is no worry of coming off even if small.
· Only one type, compatible with standard type roller conveyor.

Part Number
CSA01N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,452.58

฿ 1,463.95

STEELROLLERCONVEYOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Height(mm) 109 Width(mm) 115 Length(mm) 203
Number of Packing(unit) 1 JAN code 4518772900160 Ordering Code 503-7654
Mass(kg) 1

Please check the type/dimensions/specifications of the part CSA01N in the TRUSCO portable stopper universal 115X203X109 series.