1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire rope with attached ball dedicated parts 【1-2 Pieces Per Package】 (Y-281)

HANGING TOOL

Wire rope with attached ball dedicated parts <pack> (Y-281)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A stainless steel wire rope that is fitted with a stainless steel ball at one end and treated with lead-free solder on the other end to prevent fraying without harming the environment.
· Additionally a dedicated fitting for wire ropes with attached balls is available, making installation easy.
· Can be used with other display components for a more elegant visual effect.

Part Number
Y-281
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Surface Treatment Specifications

฿ 189.60

HANGING TOOL 1 Piece(s) 10 Day(s) BrassNickelCeiling Bracket

Loading...

  1. 1

Basic Information

Types Wire Fitting

Please check the type/dimensions/specifications of the part Y-281 in the Wire rope with attached ball dedicated parts series.

Products with similar specification

Part Number
Y-282
Y-283
Y-284
Y-285
Y-286
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Specifications

฿ 80.42

1 Pack(s)

2 Pieces Per Package

14 Day(s) Stainless SteelPolishingWall Bracket

฿ 133.03

1 Pack(s)

2 Pieces Per Package

12 Day(s) IronChromiumPlate Fixture

฿ 100.98

1 Pack(s)

2 Pieces Per Package

10 Day(s) Stainless SteelPolishingPlate Fixture

฿ 144.52

1 Pack(s)

2 Pieces Per Package

14 Day(s) BrassNickelBracket for Shelf/Board

฿ 109.45

1 Pack(s)

2 Pieces Per Package

14 Day(s) IronChromiumBracket for Shelf/Board