1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leeds lock【1-20 Pieces Per Package】

Leeds lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 116.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The Rize lock is an attachment with a built-in self-locking mechanism. It makes it easy to pull wire taught and tighten without having to use any dedicated tools. It is used for mounting signboards and large pop-up displays in stores, or for reinforcing or temporarily fixing simple equipment at events and exhibitions.

Part Number
IYP-10R
IYP-20R
IYP-30R
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Wire Rope Diameter
(mm)

฿ 116.35

HANGING TOOL 1 Piece(s) 31 Day(s) -0.8/1.0

฿ 132.49

HANGING TOOL 20 Piece(s) 31 Day(s) -1.5/2.0

฿ 5,255.00

HANGING TOOL 1 Pack(s)

20 Pieces Per Package

12 Day(s) 102.5/3.0

Loading...

  1. 1

Basic Information

Types Wire Fitting Material Zinc Die-Casting (ZDC2)