1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Pack / Value Parts Connector【25-50 Pieces Per Package】

Parts Pack / Value Parts Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Packaged with attractive blister packaging.
· Increased quantity (without cost increase) type.

Part Number
P-881
P-882
P-883
P-885
P-886
P-887
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Contents of A Pack

฿ 279.06

IC EXTRACTORS 1 Pack(s)

25 Pieces Per Package

1 Day(s) [Stainless Steel] Stainless SteelPolishingSBP-50C×25 pcs.

฿ 248.98

IC EXTRACTORS 1 Pack(s)

25 Pieces Per Package

12 Day(s) [Stainless Steel] Stainless SteelPolishingSBP-32C×25 pcs.

฿ 185.00

PLASTIC CHAINS 1 Pack(s)

25 Pieces Per Package

1 Day(s) [Stainless Steel] Stainless SteelPolishingSBP-23C×25 pcs.

฿ 312.00

PLASTIC CHAINS 1 Pack(s)

50 Pieces Per Package

1 Day(s) [Copper] BrassChromiumBBP-40C×50 pcs.

฿ 274.00

IC EXTRACTORS 1 Pack(s)

50 Pieces Per Package

12 Day(s) [Copper] BrassChromiumBBP-30C×50 pcs.

฿ 227.56

IC EXTRACTORS 1 Pack(s)

50 Pieces Per Package

Same day [Copper] BrassChromiumBBP-25C×50 pcs.

Loading...

  1. 1

Basic Information

Types Chain Hardware Product Size(mm) W: 50, H: 85, D: 20