(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It comes in a beautiful blister pack. Increased quantity (without cost increase) type. Material: stainless steel (SUS304)
Part Number |
---|
P-872 |
P-873 |
P-876 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Surface Treatment | Product Size (mm) | Contents of A Pack |
---|---|---|---|---|---|---|---|---|---|---|
฿ 207.00 | IC EXTRACTORS | 1 Pack(s) | 25 Pieces Per Package | 1 Day(s) | [Stainless Steel] Stainless Steel | Polishing | A3.4XB1.0mm | SBP-32K×25 pcs. | ||
฿ 160.00 | PLASTIC CHAINS | 1 Pack(s) | 25 Pieces Per Package | 1 Day(s) | [Stainless Steel] Stainless Steel | Polishing | A2.9XB1.0mm | SBP-23K×25 pcs. | ||
฿ 360.00 | IC EXTRACTORS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | [Copper] Brass | Chromium | A2.9XB1.0mm | BBP-30K×50 pcs. |
Loading...
Types | Chain Hardware |
---|
How can we improve?
How can we improve?