1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts pack, Toku Toku parts, over sleeve【30 Pieces Per Package】

HANGING TOOL

Parts pack, Toku Toku parts, over sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Packaged with attractive blister packaging.
· Increased quantity (without cost increase) type.

Part Number
P-896
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 219.23

HANGING TOOL 1 Pack(s)

30 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Types Wire Fitting Material Aluminum Product Size(mm) W: 50, H: 85, D: 20
Compatible Wire Rope Diameter(mm) 0.45