1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parts Pack, Double Ring, Stainless Steel【3 Pieces Per Package】

HANGING TOOL

Parts Pack, Double Ring, Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 131.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel (SUS316) double ring.
[Features]
· Packaged with attractive blister packaging.
· A wide variety of inner diameters and wire diameters.
· Strength and price are also attractive.
· Small quantities in a blister pack.
[Applications]
· Used as a terminal bracket for chains and wire ropes.

 
Part Number
P-210
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 131.43

HANGING TOOL 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Type Ring Material SUS316 Surface Treatment Electrolytic Polishing
Size(mm) W: 50, H: 85, D: 20 Reference Applied Load(kg) 3 Contents of A Pack SWR20-25×3 pcs.