1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oval sleeve【1-500 Pieces Per Package】

Oval sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Pass wire rope through the oval sleeve, and then crimp the sleeve using a dedicated crimping tool.

Part Number
AYP-8A
AYP-12A
AYP-15A
AYP-20A
AYP-30A
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Wire Rope Diameter
(mm)

฿ 4,408.00

HANGING TOOL 1 Pack(s)

500 Pieces Per Package

16 Day(s) -0.81

฿ 4,559.00

HANGING TOOL 1 Pack(s)

500 Pieces Per Package

11 Day(s) -1.2

฿ 12.39

HANGING TOOL 500 Piece(s) 31 Day(s) -1.5

฿ 32.45

HANGING TOOL 1 Piece(s) Same day 102.0

฿ 2,392.00

HANGING TOOL 1 Pack(s)

100 Pieces Per Package

11 Day(s) -3.0

Loading...

  1. 1

Basic Information

Types Wire Fitting Material Aluminum (A-5052)