1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E Parts Pack only for circular sleeve wire rope【1-10 Pieces Per Package】

E Parts Pack only for circular sleeve wire rope
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 117.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A pack product with each pack containing a small number of individual units.

Part Number
P-1977
P-1978
P-1979
P-1980
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Wire Rope Diameter
(mm)

฿ 2,550.00

HANGING TOOL 1 Pack(s)

10 Pieces Per Package

17 Day(s) 2.0

฿ 132.15

HANGING TOOL 1 Piece(s) 31 Day(s) 1.5–1.2

฿ 125.78

HANGING TOOL 10 Piece(s) 31 Day(s) 1.0~0.81

฿ 117.77

HANGING TOOL 1 Piece(s) 31 Day(s) 0.45~0.36

Loading...

  1. 1

Basic Information

Types Wire Fitting Material Brass Surface Treatment Chromium