1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E Parts Pack Oval Sleeve Connector Parts【30-300 Pieces Per Package】 (P-1892)

HANGING TOOL

E Parts Pack Oval Sleeve Connector Parts (P-1892)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A pack product with each pack containing a small number of individual units.

Part Number
P-1892
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Wire Rope Diameter
(mm)

฿ 200.00

HANGING TOOL 1 Pack(s)

30 Pieces Per Package

10 Day(s) 101.5

Loading...

  1. 1

Basic Information

Types Wire Fitting Material Aluminum

Please check the type/dimensions/specifications of the part P-1892 in the E Parts Pack Oval Sleeve Connector Parts series.

Products with similar specification

Part Number
P-1893
P-1895
P-1896
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Wire Rope Diameter
(mm)

฿ 191.40

1 Pack(s)

30 Pieces Per Package

31 Day(s) -1.2

฿ 191.09

1 Pack(s)

30 Pieces Per Package

31 Day(s) -0.81

฿ 3,409.00

1 Pack(s)

300 Pieces Per Package

16 Day(s) -0.45