1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyless bushing A.P.LOCK SAPC Series (SAPC-6-17)

SGL KEYLESS BUSHING

Keyless bushing A.P.LOCK SAPC Series (SAPC-6-17)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from aluminum.
Moment of inertia reduction is an important factor in controlling system performance when setting high-speed servo control positions. High-speed use at low inertia has been made possible by using an aluminum pulley that is suitable for an A.P.Lock.
· Optimal for aluminum pulleys.
When running a servo motor with a timing pulley, conventional friction connection units apply high pressure to the surfaces, which prevents the hub diameter from sitting properly and causes problems with slippage. The SAPC series uses servo motor torque specifications as the basis for reducing the bolt count and lowering pressure on surfaces, making it possible to connect to aluminum pulleys without difficulty.
· Staged machining structure.
Designed so that the push plate of the bearing could carry out its role, eliminating the need for the use of a separate bearing push plate.
· Easy assembly and position setting.
For conventional power locks, a space of 1 mm from there counterpart items is required to facilitate disassembly, but the SAPC series has a structure that is easy to disassemble even if there is no room for the hub to move during disassembly. Also, position setting is easy.

 
Part Number
SAPC-6-17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)

฿ 797.50

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 106172.0~20.04

Loading...

  1. 1

Basic Information

Type Flanged Body Material Aluminum Centering No
Surface Treatment Alumite Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type)