1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyless Bushing A.P.LOCK SAPA Series (SAPA-10-23)

SGL KEYLESS BUSHING

Keyless Bushing A.P.LOCK SAPA Series (SAPA-10-23)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from aluminum.
Moment of inertia reduction is an important factor in controlling system performance when setting high-speed servo control positions. High-speed use at low inertia has been made possible by using an aluminum pulley that is suitable for an A.P.Lock.
· High torque transmission power
Uses high rigidity aluminum alloy to transmit torque, so it can be used not only with aluminum pulleys but also general steel pulleys.
· Optimal for clean rooms
Electroless nickel plating bolts are used standard for the aluminum main body materials, making it optimal for clean rooms.

 
Part Number
SAPA-10-23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)

฿ 798.59

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 1010232.0~20.020

Loading...

  1. 1

Basic Information

Type Flanged Body Material Aluminum Centering No
Surface Treatment Alumite Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type)

Please check the type/dimensions/specifications of the part SAPA-10-23 in the Keyless Bushing A.P.LOCK SAPA Series series.

Products with similar specification

Part Number
SAPA-11-24
SAPA-12-26
SAPA-14-28
SAPA-15-29
SAPA-16-30
SAPA-17-31
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)

฿ 844.25

1 Piece(s) 8 Day(s) 10112420.1~50.024

฿ 844.72

1 Piece(s) 8 Day(s) 10122620.1~50.040

฿ 890.53

1 Piece(s) 8 Day(s) 10142850.1~70.052

฿ 890.84

1 Piece(s) 8 Day(s) 10152950.1~70.056

฿ 891.31

1 Piece(s) 8 Day(s) 10163050.1~70.060

฿ 891.31

1 Piece(s) 8 Day(s) 10173170.1~100.088