(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Self-centering function: Prevents minute Off-centering.
· Difference between internal diameter (d) and outer diameter (D) is slight, and can also be installed to small hubs with light pressure on its surface. (Most compact design A.P. Lock)
· Suitable for short hubs.
· Internal ring mounts to the terminal face, preventing the hub from moving when connected.
· Choose from stainless steel or electroless nickel plated products to suit the use environment.
Type | Thin | Body Material | SUS304 | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Structure | Single cone type | Tightening Method | Mechanical (Wedge Type) |
Please check the type/dimensions/specifications of the part SAPL-CS-6X12 in the Keyless bushing A.P.LOCK SAPL-CS Series series.
Part Number |
---|
SAPL-CS-11X18 |
SAPL-CS-12X20 |
SAPL-CS-14X22 |
SAPL-CS-15X23 |
SAPL-CS-16X24 |
SAPL-CS-8X15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,846.67 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 18 | 2.0~20.0 | 16 | ||
฿ 2,848.33 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 20 | 2.0~20.0 | 17 | ||
฿ 2,849.55 | 1 Piece(s) | 3 Day(s) | 10 | 14 | 22 | 2.0~20.0 | 20 | ||
฿ 2,855.77 | 1 Piece(s) | 8 Day(s) | 10 | 15 | 23 | 20.1~50.0 | 38 | ||
฿ 2,856.52 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 24 | 20.1~50.0 | 41 | ||
฿ 2,596.69 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 15 | 2.0~20.0 | 8 |
How can we improve?
How can we improve?