1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyless Bushing A.P.LOCK SAPL-AS Series (SAPL-AS-15X29)

SGL KEYLESS BUSHING

Keyless Bushing A.P.LOCK SAPL-AS Series (SAPL-AS-15X29)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Self-centering function: Prevents minute Off-centering.
· Difference between internal diameter (d) and outer diameter (D) is slight, and can also be installed to small hubs with light pressure on its surface.
· Internal diameters 4.5ø to 40ø standardized.
· Has simple structure for easy assembly.
· Choose from stainless steel (vacuum environments) or electroless nickel plated products (corrosion proof) to suit the use environment

 
Part Number
SAPL-AS-15X29
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)

฿ 2,597.45

SGL KEYLESS BUSHING 1 Piece(s) 8 Day(s) 10152920.1~50.030.4

Loading...

  1. 1

Basic Information

Type Flanged Body Material SUS304 Centering Presence
Surface Treatment No Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type)

Please check the type/dimensions/specifications of the part SAPL-AS-15X29 in the Keyless Bushing A.P.LOCK SAPL-AS Series series.

Products with similar specification

Part Number
SAPL-AS-11X24
SAPL-AS-12X26
SAPL-AS-14X28
SAPL-AS-16X30
SAPL-AS-17X31
SAPL-AS-18X32
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)

฿ 2,346.41

1 Piece(s) 8 Day(s) 1011242.0~20.014.7

฿ 2,347.62

1 Piece(s) 8 Day(s) 10122620.1~50.024.5

฿ 2,596.69

1 Piece(s) 8 Day(s) 10142820.1~50.028.4

฿ 2,598.81

1 Piece(s) 8 Day(s) 10163020.1~50.032.3

฿ 2,598.81

1 Piece(s) 8 Day(s) 10173120.1~50.046.1

฿ 2,847.42

1 Piece(s) 8 Day(s) 10183220.1~50.049