(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Self-centering function: Prevents minute Off-centering.
· Difference between internal diameter (d) and outer diameter (D) is slight, and can also be installed to small hubs with light pressure on its surface.
· Internal diameters 4.5ø to 40ø standardized.
· Has simple structure for easy assembly.
· Choose from stainless steel (vacuum environments) or electroless nickel plated products (corrosion proof) to suit the use environment
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 730.12 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 5 | 16 | 2.0~20.0 | 7 | ||
฿ 731.36 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 6 | 19 | 2.0~20.0 | 14 | ||
฿ 731.82 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 6.35 | 20 | 2.0~20.0 | 14 | ||
฿ 732.75 | SGL KEYLESS BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 8 | 21 | 20.1~50.0 | 22 | ||
฿ 733.53 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 10 | 23 | 20.1~50.0 | 25 | ||
฿ 734.30 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 11 | 24 | 20.1~50.0 | 30 | ||
฿ 770.01 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 12 | 26 | 20.1~50.0 | 50 | ||
฿ 771.25 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 14 | 28 | 50.1~70.0 | 65 | ||
฿ 772.02 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 15 | 29 | 50.1~70.0 | 70 | ||
฿ 773.42 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 16 | 30 | 70.1~100.0 | 75 | ||
฿ 807.89 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 17 | 31 | 100.1~150.0 | 110 | ||
฿ 841.69 ฿ 471.68 | KEYLESS BUSHING | 1 Piece(s) | Same day | 10 | 18 | 32 | 100.1~150.0 | 115 | ||
฿ 843.28 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 19 | 33 | 100.1~150.0 | 120 | ||
฿ 921.98 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 20 | 38 | 200.1~300.0 | 220 | ||
฿ 925.24 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 22 | 40 | 200.1~300.0 | 290 | ||
฿ 996.50 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 24 | 42 | 300.1~500.0 | 320 | ||
฿ 1,029.93 | SGL KEYLESS BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 25 | 43 | 300.1~500.0 | 350 | ||
฿ 1,135.32 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 28 | 46 | 300.1~500.0 | 380 | ||
฿ 1,171.67 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 30 | 48 | 300.1~500.0 | 410 | ||
฿ 1,173.34 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 32 | 50 | 300.1~500.0 | 440 | ||
฿ 1,258.16 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 35 | 57 | 700.1~1000.0 | 720 | ||
฿ 1,298.14 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 38 | 60 | 700.1~1000.0 | 770 | ||
฿ 1,335.25 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 40 | 62 | 700.1~1000.0 | 810 | ||
฿ 1,222.05 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 42 | 64 | 700.1~1000.0 | 850 | ||
฿ 1,254.94 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 45 | 67 | 1000.1~3000.0 | 1200 | ||
฿ 1,401.65 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 48 | 70 | 1000.1~3000.0 | 1200 | ||
฿ 1,490.47 | SGL KEYLESS BUSHING | 1 Piece(s) | 8 Day(s) | 10 | 50 | 72 | 1000.1~3000.0 | 1500 |
Loading...
Type | Flanged | Body Material | S45C | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Structure | Single cone type | Tightening Method | Mechanical (Wedge Type) |
How can we improve?
How can we improve?