1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Single Type Free Chain【1-5 Pieces Per Package】

Stainless Steel Single Type Free Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

This stainless steel chain combines securely welded rings at both ends and stable level of strength.
[Features]
· Variations of 300 mm, 450 mm and 600 mm in overall length with rings at both ends.
· Stainless steel chain doesn't rust easily and it is easy to use without the need for processing.
· Surface treatment: Electrolytic polishing.
[Applications]
· Used in a variety of applications such as hanging menus, display in restaurants or hanging a nameplate at home.

 
Part Number
K-204
K-205
K-206
K-207
K-208
K-209
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Product Size
(mm)
Reference Applied Load
(kg)

฿ 149.47

CHAIN 1 Piece(s) 31 Day(s) 600mmW: 35, H: 650, D: 540.0

฿ 1,000.00

CHAIN 1 Pack(s)

5 Pieces Per Package

21 Day(s) 450mmW: 35, H: 500, D: 540.0

฿ 70.00

CHAIN 5 Piece(s) 12 Day(s) 300mmW: 35, H: 350, D: 540.0

฿ 343.00

CHAIN 1 Piece(s) 10 Day(s) 600mmW: 35, H: 650, D: 8100

฿ 289.00

CHAIN 1 Piece(s) 10 Day(s) 450mmW: 35, H: 500, D: 8100

฿ 165.39

CHAIN 1 Piece(s) 10 Day(s) 300mmW: 35, H: 350, D: 8100

Loading...

  1. 1

Basic Information

Types Chains Material Stainless Steel Surface Treatment Electrolytic Polishing