1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Collection

Chain Collection
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 106.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Chains with combinations of chains and parts that allow them to be used for a variety of handy applications, all without further work needed at your end.
[Features]
· Mantel chains with an attractive finish (chrome plating substitute).
· Types with S hooks on both ends; screw-fastened terminals, double rings and snaps available.
· Available in overall lengths of 400 mm and 800 mm. As the tip parts are already attached, the chains can be used immediately without further modification.
[Applications]
· Used in a variety of applications, such as hanging menus at restaurants or hanging door plates at homes.
· The snap keyring type has a fasteners at the tips for easy removal of keys. They also allow bunches of keys to be attached to a bag.

 
Part Number
C-215
C-228
C-233
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReference Applied Load
(kg)
Chain Content Tip metal fittings

฿ 130.31

CHAIN 1 Piece(s) 31 Day(s) 2.0S Mantel S12N×800mmISH23/ISH23

฿ 106.96

CHAIN 1 Piece(s) 31 Day(s) 1.0S Mantel S12N×400mmIWR10-12/IWR10-12

฿ 119.69

CHAIN 1 Piece(s) 31 Day(s) 1.0S Mantel S12N×400mmISS-6/IKR-20

Loading...

  1. 1

Basic Information

Types Chains Material Iron Surface Treatment Chromium
Product Size(mm) W: 70, H: 145, D: 18