1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Short Mantel

CHAIN

Stainless Steel Short Mantel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,319.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A type with a short mantel pitch.
· Distinguished by its attractive finish and ease of handling.

Part Number
SS12N-ステンレス
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,319.00

CHAIN 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Types Chains Surface Treatment Electrolytic Polishing Length 30m
Product Size(mm) A3.8×B2.0 Wire diameter(mm) 1.2 Reference Applied Load(kg) 6.0

Please check the type/dimensions/specifications of the part SS12N-ステンレス in the Stainless Steel Short Mantel series.