1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Cut Chain

Stainless Steel Cut Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 266.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A set of cut chains and easy-to-use S-hooks / doubling.
[Features]
· This package product is a set of cut chains, S-hooks (2 pcs.) and double rings (2 pcs.).
· Allows you to select from 5 kinds of cut chains.
· The S-hooks and double rings are included in the same package, allowing you to use them immediately.
· Surface treatment: Electrolytic polishing.
[Applications]
· Used in a variety of situations such as for overturning prevention, fall prevention and for signboards.

 
Part Number
C-117
C-119
C-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReference Applied Load
(kg)
Chain Content

฿ 883.33

CHAIN 5 Piece(s) 20 Day(s) 10.0Mantel SM20×2m

฿ 374.21

CHAIN 1 Piece(s) 31 Day(s) 10.0Wide Mantel SM126×1m

฿ 266.28

CHAIN 1 Piece(s) 31 Day(s) 5.0Link, C Type, SL214×2m

Loading...

  1. 1

Basic Information

Types Chains Material Stainless Steel Surface Treatment Electrolytic Polishing
Product Size(mm) W: 90, H: 170, D: 10