1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire rope with attached ball

Wire rope with attached ball
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A stainless steel wire rope that is fitted with a stainless steel ball at one end and treated with lead-free solder on the other end to prevent fraying without harming the environment.
· Additionally a dedicated fitting for wire ropes with attached balls is available, making installation easy.
· Can be used with other display components for a more elegant visual effect.

 
Part Number
Y-501
Y-502
Y-506
Y-508
Y-509
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTerminal Processing Rope Content Reference Applied Load
(kg)

฿ 140.01

WIRE 1 Piece(s) 10 Day(s) Ball with 3.2φ / anti-fray1.0 φ×1000 mm8.00

฿ 149.96

WIRE 1 Piece(s) 12 Day(s) Ball with 3.2φ / anti-fray1.0 φ×1500 mm8.00

฿ 194.00

WIRE 1 Piece(s) 10 Day(s) Ball with 4.8φ / anti-fray1.0 φ×2000 mm10.00

฿ 167.83

WIRE 1 Piece(s) 1 Day(s) Ball with 4.8φ / anti-fray1.5φ×1500mm20

฿ 183.55

WIRE 1 Piece(s) 10 Day(s) Ball with 4.8φ / anti-fray1.5φ×2000mm20

Loading...

  1. 1

Basic Information

Types Wires (With Fittings) Material SUS304 Product Size(mm) W: 80, H: 130, D: 15