1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel wire rope

Stainless steel wire rope
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 223.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of stainless steel for added strength and protection against rusting.
· The rail-type pack design makes it easy to extract the required length of rope without encountering any tangling issues. The ends have undergone an anti-fray treatment for improved handling.

 
Part Number
Y-105
Y-107
Y-109
Y-110
Y-111
Y-113
Y-115
Y-116
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct Size
(mm)
Rope Content Reference Applied Load
(kg)

฿ 319.00

WIRE 1 Piece(s) 15 Day(s) -W: 95, H: 130, D: 110.45φ×5m6.0

฿ 223.29

WIRE 1 Piece(s) 31 Day(s) -W: 130, H: 130, D: 160.81φ×5m20

฿ 303.00

WIRE 1 Piece(s) Same day 10W: 130, H: 130, D: 161.0φ×5 m30.0

฿ 460.00

WIRE 1 Piece(s) 15 Day(s) -W: 130, H: 130, D: 161.0φ×10 m30.0

฿ 233.03

WIRE 1 Piece(s) 31 Day(s) -W: 130, H: 130, D: 161.2φ×5m40.0

฿ 235.82

WIRE 1 Piece(s) 31 Day(s) -W: 130, H: 130, D: 161.5φ×5m70.0

฿ 503.91

WIRE 1 Piece(s) 32 Day(s) 10W: 210, H: 210, D: 212.0φ×5m120.0

฿ 764.70

WIRE 1 Piece(s) 31 Day(s) -W: 210, H: 210, D: 212.0φ×10m120.0

Loading...

  1. 1

Basic Information

Types Wires Material SUS304 Terminal Processing Double Fray Prevention