Stainless Steel Wire Rope R-SY Series

Brand :
NISSA CHAIN

Caution

    Product Description

    Stainless steel wire rope.
    [Features]
    · Excels in corrosion, heat and abrasion-resistance, and has an attractive gloss finish.
    · Diameter: 0.27 mm, 0.36 mm, 0.45 mm, 0.81 mm, 1.0 mm, 1.2 mm, 1.5 mm, 2.0 mm, 2.5 mm, 3.0 mm, 4.0 mm, 5.0 mm, 6.0 mm.
    · Material SUS304.
    [Applications]
    · Used in a variety of applications ranging from industrial-use to leisure-related activities, including for preventing objects from toppling over or falling down, or for mounting POP advertising.
    · Rust-resistant effect superior to steel, especially when used in seawater.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Wire Rope R-SY Series | NISSA CHAIN | MISUMI Thailand