Cut Wire Rope

Brand :
NISSA CHAIN

Caution

    Product Description

    Wire rope that has been processed at both ends, something that is difficult to do at home.
    [Features]
    · Available in 3 types: dual machined eyes, dual machined hooks, and both machined hooks and eyes.
    · Wire rope diameter: 0.27 mm, 0.36 mm, 0.45 mm, 0.81 mm, 1.0 mm, 1.2 mm, 1.5 mm, 2.0 mm, 3.0 mm, 4.0 mm, 5.0 mm.
    · Rope length: 300 mm, 600 mm, 900 mm.
    · Available in blue, red, or with a transparent vinyl coated wires (Y65 to Y75).
    · Materials Y-1 to Y56: SUS304.
    · Materials Y-65 to Y75: Steel wire with vinyl coating.
    [Applications]
    · Used in a variety of situations such as for preventing objects from toppling over or falling, or for mounting signboards and POP advertising.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cut Wire Rope | NISSA CHAIN | MISUMI Thailand