1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IG-10 Series Miniature Ion Gauge

IG-10 Series Miniature Ion Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,463.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Integrated sensor, circuit and display.
Compact B-A vacuum gauge.
[Features]
· Measurement range is wider than general B-A vacuum gauge.
· No need for connection with integrated display.
· Uses metal sensor.
· Two extra filaments are equipped as standard in preparation for filament breakage and burnout.
· Equipped with protection function against sudden pressure changes.
· The characters on the display are easy to read with organic EL.
· Accommodates 16 types of gas.
· The sensor is equipped with 2 filaments, so that even if the filament breaks, customers can easily replace the sensor.
· Required when using AC power supply.

 
Part Number
AS-11
IG-10-ICF70
IG-10-NW25
S-501
S-511
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Sensor, Monitor Structure Pipe Connection Direction Pipe Port Type External Dimension Power Supply Voltage Products Configuration Flange Size Applicable Vacuum Gauge Replacement Model Number

฿ 4,463.00

TVT VACUUM GAUGES 1 Piece(s) 19 Day(s) 10Power Adapter----AC100VAC Adapter X1, Cable (5m)x1-CC-10, IG-10-

฿ 70,171.16

TVT VACUUM GAUGES 1 Piece(s) 19 Day(s) 10Pressure SensorIntegrated shapeDownFlange71X82X68DC20~28V, 13WBody, D-sub Connector 90pin Male, D-sub Connector 90pin FemaleICF70--

฿ 68,048.44

TVT VACUUM GAUGES 1 Piece(s) 19 Day(s) 10Pressure SensorIntegrated shapeDownFlange71X82X68DC20~28V, 13WBody, D-sub Connector 90pin Male, D-sub Connector 90pin FemaleNW25--

฿ 24,182.69

TVT VACUUM GAUGES 1 Piece(s) 7 Day(s) 10Sensor for Replacement--------For NW25

฿ 25,871.23

TVT VACUUM GAUGES 1 Piece(s) 7 Day(s) 10Sensor for Replacement--------For ICF70

Loading...

  1. 1