1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shaft, Straight Type, SS Series

OZK LINEAR SHAFT

Linear Shaft, Straight Type, SS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· SUS440C stainless steel, full length standard shaft
· Can be cut to any desired overall length and delivered.

[Note]
"C" is included in the part numbers in the manufacturer's catalog for ordering a custom specific size.
Customers can order both standard size and custom specific dimension products on MISUMI website, even though the part numbers do not contain "C."

Part Number
SS[3,​4,​5,​6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40]X[100-3000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Length L
(mm)

-

OZK LINEAR SHAFT 1 Piece(s) 22 Day(s) 103 ~ 40100 ~ 3000

Loading...

  1. 1

Basic Information

Basic Shape Straight Heat Treatment Induction hardened Surface Treatment No
Tolerance of the O.D. dimension g6