1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shaft, Straight Type, S Series

OZK LINEAR SHAFT

Linear Shaft, Straight Type, S Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is a straight overall length standard linear shaft. [Materials]·It is SUJ2.

Part Number
S[3,​4,​5,​6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50,​60]X[100-3000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Length L
(mm)

-

OZK LINEAR SHAFT 1 Piece(s) 8 Day(s) 103 ~ 60100 ~ 3000

Loading...

  1. 1

Basic Information

Basic Shape Straight Material SUJ-2 Heat Treatment Induction hardened
Surface Treatment No Tolerance of the O.D. dimension g6