Silicon Sponge Round Tube

Brand :
THREE HIGH

Caution

  • Due to product specifications, wrinkles or slight dents may occur. In addition, the shape may be elliptical, and the slit processing may not be perfectly straight.
  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

Thermal insulation material with excellent heat insulation and heat retention.
[Features]
· Depending on the degree of compression, generally usable from -60 to 200℃
· Can be freely cut
· Tube type insulation Easy to install on thin piping or tubes
· The SL type is a tube type insulation with a slit for processing Insert thin piping through the tube for secure insulation
[Applications]
· As an accessory for the heater
· Heat retention, insulation, freeze prevention, heat resistant cushion
· Various types of gaskets and packing, electronic components, electrical components, automotive parts, and piping lines

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Silicon Sponge Round Tube | THREE HIGH | MISUMI Thailand