Silicone sponge sheet (sheet type)

Caution
- From orders placed on 2019/11/21, there will be specification changes for some products. Please check the applicable models to be changed below.
■ Change details: thermal conductivity
SS1-1000-1000
■ Change details: hardness (shore Hs) / thermal conductivity
· SS8-500-500
· SS10-500-500
· SS15-500-500
Product Description
Can be freely cut, excellent insulation and heat retention properties.
[Features]
· Depending on the degree of compression, generally usable from -60 to 200℃
· For wrapping around cylindrical objects, the caterpillar type is recommended
· Available for purchase from 1 piece
[Applications]
· Heat retention, insulation, freeze prevention, heat resistant cushion
· Various types of gaskets and packing
· Electronic components, electrical components, automotive parts
· Piping line
· As an accessory for the heater
- Closed-cell type.
- It is not a flame retardancy certified product.
- The service life varies depending on the usage and operating environment.
[ ! ] Samples are not available.
Specifications Table
| Type Thickness | - | Width | - | Length | |
| No seal | SS2 | - | 1000 | - | 2000 |
| With seal | SSP2 | - | 500 | - | 500 |
| Part number | Thickness (mm) | Size (mm x mm) |
|---|---|---|
| SS1-1000-1000 | 1 | 1,000 x 1,000 |
| SS2-500-500 | 2 | 500 x 500 |
| SS2-500-1000 | 500 x 1,000 | |
| SS2-1000-1000 | 1,000 x 1,000 | |
| SS2-1000-2000 | 1,000 x 2,000 | |
| SS3-500-500 | 3 | 500 x 500 |
| SS3-500-1000 | 500 x 1,000 | |
| SS3-1000-1000 | 1,000 x 1,000 | |
| SS3-1000-2000 | 1,000 x 2,000 | |
| SS5-500-500 | 5 | 500 x 500 |
| SS5-500-1000 | 500 x 1,000 | |
| SS5-1000-1000 | 1,000 x 1,000 | |
| SS5-1000-2000 | 1,000 x 2,000 | |
| SS8-500-500 | 8 | 500 x 500 |
| SS10-500-500 | 10 | 500 x 500 |
| SS15-500-500 | 15 | 500 x 500 |
| SS20-500-500 | 20 | 500 x 500 |
| SSP2-500-500 | 2 | 500 x 500 |
| SSP3-500-500 | 3 | 500 x 500 |
| SSP5-500-500 | 5 | 500 x 500 |
| SSP8-500-500 | 8 | 500 x 500 |
| SSP10-500-500 | 10 | 500 x 500 |
| SSP15-500-500 | 15 | 500 x 500 |
| SSP20-500-500 | 20 | 500 x 500 |
Cautions and Prohibitions
Precautions for use
- This product was developed and manufactured for general industrial use.
- The information provided is subject to change without notice.
- Please be very careful with fire.
- Lifespan and safety can vary greatly depending on use, usage conditions, installation method, and environment.
- Incinerating scrap materials during use or components after use may generate harmful gases. When disposing, please comply with legal industrial waste disposal methods.
- If you are using this for medical use, food use, or other special uses, please confirm its safety in advance before use.
- *Silicone-based products may emit smoke or an odor when heated to high temperatures. This is a phenomenon peculiar to silicone called "impurities" in silicone or "siloxane gas." We thank you for your understanding.
(*Heat treatment at high temperatures eliminates smoke, but does not guarantee 100% elimination of siloxane gas.)
Behind the Scenes
We offer insulation, mainly used to prevent heat dissipation from heaters, in thicknesses of 1 mm, 2 mm, 3 mm, 5 mm, 10 mm, and 20 mm.