Silicone rubber heater (SR type)

Brand :
THREE HIGH

Caution

    Product Description

    Silicone rubber material, planar rubber heater with a thickness of 1.5 mm.
    [Features]
    ·A flexible planar heating element not found in metal heaters
    ·Adoption of glass cloth calendered sheet
    · It can be designed in any shape, such as circles, irregular shapes, holes, and R machining. Excellent thermal responsiveness
    ·Perfect fit for anything
    ·Flexible material even though it is a heater
    [Applications]
    ·It is widely used in various industrial fields because it has a long lifespan at continuous 200℃ and can be designed freely

    Drawing

    Silicone Rubber Heater (SR Type) Drawing

    * If you wish to use double-sided tape, select the "SR100-P" type.

    Product Specification

    Heat resistant temperatureContinuous200°C
    Maximum operating temperature230°C
    Electrical characteristicsCapacity tolerance+/- 10%
    Withstand voltage1,500 V AC for 1 minute
    Insulation resistance value100 MΩ or more/500 V DC
    DimensionsMaximum450 x 3,000 mm or 500 x 700 mm
    Minimum25 x 30 mm
    Standard thickness^*1.5 mm

    * The thickness of the power supply input part is about 4 to 6 mm.
    100 V AC with 300 mm lead wire / Power density 0.8 W/cm²
    RoHS compliant product

    Specifications Table

    Part numberWattage
    (W)
    Size (A x B)
    (mm x mm)
    SR100-10-25-50 (-P)1025 x 50
    SR100-20-25-100 (-P)2025 x 100
    SR100-25-25-125 (-P)2525 x 125
    SR100-30-25-150 (-P)3025 x 150
    SR100-40-25-200 (-P)4025 x 200
    SR100-50-25-250 (-P)5025 x 250
    SR100-60-25-300 (-P)6025 x 300
    SR100-20-50-50 (-P)2050 x 50
    SR100-40-50-100 (-P)4050 x 100
    SR100-50-50-125 (-P)5050 x 125
    SR100-60-50-150 (-P)6050 x 150
    SR100-80-50-200 (-P)8050 x 200
    SR100-100-50-250 (-P)10050 x 250
    SR100-120-50-300 (-P)12050 x 300
    SR100-60-75-100 (-P)6075 x 100
    SR100-75-75-125 (-P)7575 x 125
    SR100-90-75-150 (-P)9075 x 150
    SR100-120-75-200 (-P)12075 x 200
    SR100-150-75-250 (-P)15075 x 250
    SR100-180-75-300 (-P)18075 x 300
    Part numberWattage
    (W)
    Size (A x B)
    (mm x mm)
    SR100-80-100-100 (-P)80100 x 100
    SR100-100-100-125 (-P)100100 x 125
    SR100-120-100-150 (-P)120100 x 150
    SR100-160-100-200 (-P)160100 x 200
    SR100-200-100-250 (-P)200100 x 250
    SR100-240-100-300 (-P)240100 x 300
    SR100-125-125-125 (-P)125125 x 125
    SR100-150-125-150 (-P)150125 x 150
    SR100-200-125-200 (-P)200125 x 200
    SR100-250-125-250 (-P)250125 x 250
    SR100-300-125-300 (-P)300125 x 300
    SR100-180-150-150 (-P)180150 x 150
    SR100-240-150-200 (-P)240150 x 200
    SR100-300-150-250 (-P)300150 x 250
    SR100-360-150-300 (-P)360150 x 300
    SR100-320-200-200 (-P)320200 x 200
    SR100-400-200-250 (-P)400200 x 250
    SR100-480-200-300 (-P)480200 x 300
    SR100-500-250-250 (-P)500250 x 250
    SR100-600-250-300 (-P)600250 x 300
    SR100-720-300-300 (-P)720300 x 300

    *Length L refers to dimension A, and width W refers to dimension B.

    Alteration

    Additional options (Semi-order product)

    It is possible to extend the lead wire of the silicone rubber heater and add a K type thermocouple.

    * The thermocouple is the TH-8181 series with a resin coating.

     

    When adding lead wires

    • Add "-L (length)" to the end of the part number.

    * The extension is done with a crimp terminal, and then wrapped with glass tape and then covered with a silicone shrinkable tube.

    Silicone Rubber Heater (SR Type) When adding lead wire

    · Example of model with options
    (Example) When the lead wire of the silicone rubber heater is extended to 3 m
    SR100-20-25-100-L3
    (Example) When the lead wire of a silicone rubber heater with double-sided tape is extended to 3 m
    SR100-20-25-100-P-L3

     

    When adding a thermocouple K type

    • Add "-K (length)" to the end of the part number.

    * When adding a thermocouple, the lead wire will be extended at the same time.

    Silicone Rubber Heater (SR Type) When adding a thermocouple K type

    · Example of model with options
    (Example) When the thermocouple is extended 3 m to the silicone rubber heater
    SR100-20-25-100-K3
    (Example) When a thermocouple is extended 3 m to a silicone rubber heater with double-sided tape
    SR100-20-25-100-P-K3

    Features

    Basic Structure

    Silicone Rubber Heater (SR Type) Basic structure

    (1) Silicone rubber sheet (2) Heating wire (3) Electrode pressing silicone sheet (4) Lead (5) Lead wire

    Basic structural drawing. A structure in which a resistance element is placed between 2 upper and lower silicone rubber sheets, and after removing the internal air, it is compressed and pressed to form a thin sheet.
    "-P" at the part number suffix is a product with double-sided tape (with release paper) attached to the silicone rubber heater.

    Electric Power Density

    Although it varies depending on the control temperature, generally 0.8 W/cm² or less is optimal. (Please note that if the power density is too high, it will be difficult to control the temperature.)

    Temperature Control

    • Analog type
      Suitable for rough temperature control
      (0 to 100℃ variable knob type, etc.)
    • Digital type
      Suitable for temperature control with higher accuracy
      (0 to 999℃ variable button type)
      "monoone+·monoone-120·monoone-200"

    Technical Information

    Surface Temperature in Air

    Silicone Rubber Heater (SR Type) Surface temperature in air

    *Measure the heater alone in normal temperature air. The surface temperature of the heater varies depending on the operating environment, the material and shape of the combustible material, etc.

    Cautions and Prohibitions

    • Do not heat the heater in the open air. There is a risk of fire, etc. The same applies if the heater is floating against the mounting surface.
    • When sandwiching the heater between the metal plate and the object to be heated, make sure that the lead wires do not come into contact with the metal plate.
    • Cannot be used in atmospheres such as steam, water, or corrosive gases.
    • Processing such as making holes in the heater is not possible. Also, if the rubber is damaged, it cannot be used.
    • Do not bend the heater when using it. The minimum bending radius of the heater is R25. (The lead wire holding sheet does not bend very much.)
    • Do not use the product above the rated voltage (V).
    • Be sure to turn off the power when removing the heater from the object to be heated. Also, do not touch the heater immediately after turning off the power.
    • If the gap between the object to be heated and the heater is large, the temperature will rise abnormally. Care must be taken when fixing the heater.
    • Keep the lead wire retaining sheets free from pressure.
    • *Silicone-based products may emit smoke or an odor when heated to high temperatures. This is a phenomenon peculiar to silicone called "impurities" in silicone or "siloxane gas." We thank you for your understanding.
      (*Heat treatment at high temperatures eliminates smoke, but does not guarantee 100% elimination of siloxane gas.)

    Frequently Asked Questions (FAQ)

    The heating wire is sandwiched between silicone sheets with a heat resistance of 200℃ to form a sheet.
    Custom order products can be processed into a variety of shapes, such as circles, notches, and cylinders.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Silicone rubber heater (SR type) | THREE HIGH | MISUMI Thailand