Aluminum Foil Heater

Brand :
THREE HIGH

Caution

    Product Description

    A low-cost sheet heater that is more flexible than silicone rubber heaters and that uses the heat conduction of aluminum foil.
    [Features]
    · The aluminum foil heater is a flexible planar heating element which is not found in metal heaters.
    · Sheet heating element, aluminum foil finish with drip-proof design, can be designed in any shape.
    · Circles, irregular shapes and holes can be machined.
    · Excellent thermal responsiveness, thinness of about 3 mm, soft material even though it is a heater.
    · Silver color with double-sided tape, ideal for those who value cost.
    · Manufactured from 1 piece regardless of its shape.
    [Applications]
    · Can be used in many industrial fields due to its long lifespan. Also it can be designed freely.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Aluminum Foil Heater | THREE HIGH | MISUMI Thailand