Temperature Sensor Thermocouple K Type (Sheath Type)

Caution
Product Description
[Features]
・ Thermocouple K type (sheath type) with excellent sensitivity and vibration resistance at an affordable price. A thermocouple element wire is passed through a stainless steel sheath tube, and the tube is filled with inorganic insulator at high pressure.
・ Glass coating: Normal temperature: 250°C (sleeve 90°C), Tolerance: Class 2 (±2.5°C or ±0.75%).
・ Silicone coating: Normal temperature: 180°C (sleeve 90°C), Tolerance: Class 2 (±2.5°C or ±0.75%).
・ fluoropolymer coating: Normal operating temperature: 260°C, Tolerance: Class 1 (±1.5°C or ±0.4%).
[Applications]
・ Temperature sensor (sold separately) for digital temperature controller monoone-120/200. Also usable for other temperature control equipment.