1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermocouple K sheet type

Thermocouple K sheet type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,891.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thermocouple K sheet type
This is a cable thermocouple type K from THREE HIGH Brand
[Feature]
● Probe size (Width X Thickness) (mm.) : 7 X 0.3
● Temperature Sensors : Thermocouple Type K
● Temperature Limit (°C) : 200
● Operating Environment : Standard
● Cable Length (m.): 1, 3 and 10
● Crimp Terminal Type: M3.5 Y-Shaped 2 sets
● Material : Thermocouple coated with Fluororesin
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

 
Part Number
TH-8297-1
TH-8297-3
TH-8297-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLead Wire Length F
(m)

฿ 6,120.00

THL1 TEMPERATURE SENSOR 1 Piece(s) 16 Day(s) 1

฿ 3,891.32

TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 3

฿ 6,326.42

THL1 TEMPERATURE SENSOR 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Thermocouple Type K
Thermocouple Structure Isolated Neutral Type Temperature Measuring Resistor Structure Standard Operating Environment Standard
Number of Elements 1 Sheath, Protecting Tube Shape No (Only Coating Thermocouple) Attaching Portion Shape No
Terminal Shape Lead out straight type/Connectors Lead Wire Insulation Material fluoropolymer Regular limit(℃) 200
Tolerance Class 2 (±2.5°C or ±0.75%)