Thermocouple K Duplex (Tip Welded) Type

Brand :
THREE HIGH

Caution

    Product Description

    Thermocouple K Duplex (Tip Welded) Type
    This is a cable thermocouple type K from THREE HIGH Brand
    [Feature]
    ● Temperature Sensors : Thermocouple Type K
    ● Wire Diameter (mm.): 0.32 and 0.65
    ● Temperature Limit (°C) : 200, 250, 260 and 400
    ● Operating Environment : Standard
    ● Cable Length (m.): 1, 2, 3, 5, 10 and 20
    ● Crimp Terminal Type: M3.5 Y-Shaped 2 sets
    [Application]
    It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Thermocouple K Duplex (Tip Welded) Type | THREE HIGH | MISUMI Thailand