1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact type digital temperature regulator

THL1TEMPERATURE CONTOROLLER

Compact type digital temperature regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,393.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Digital temperature controller monoone series, designed based on the concept of simple and safe use for everyone.
Equipped as standard with PID control and a monitor function.
When the monitor function is used, the heater can be controlled while simultaneously measuring the workpiece temperature.
Comes with 2 excessive temperature rise prevention functions for safe heater use.
Comes with an industry-first 5-year warranty.

 
Part Number
MONOONE-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,393.16

THL1TEMPERATURE CONTOROLLER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Input Method Thermocouple / Temperature Measuring Resistor Control Method ON/OFF Control Output Type SSR Drive Output Voltage
Setting Method Key input Indicated Temperature Range(°C) -199::1800 Power Supply Voltage AC 90 - 240V (single phase) 50 / 60 Hz
Specifications Output rating: 15A or less, changes depending on display temperature range sensor capability

Please check the type/dimensions/specifications of the part MONOONE-120 in the Compact type digital temperature regulator series.